#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template mun5213t1 c b e # Model generated on Jun 7, 00 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_n, is=1.00001e-17,bf=349.534,nf=0.839361,vaf=804.744, ikf=0.306026,ise=1.0012e-16,ne=1.15668,br=0.100001, nr=0.950889,var=1000,ikr=0.000126051,isc=1.00015e-16, nc=4,rb=0.1,irb=0.2,rbm=1, re=3.05485,rc=0.001,xtb=0.939521,xti=2.41603,eg=1.206, cje=1.01139e-13,vje=0.685626,mje=0.403552,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.04743e-12, vjc=10.1219,mjc=0.856202,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=47000 spr.r2 d e=47000 }