#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template mun5113dw1t1 c b e # Model generated on Jun 9, 00 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_p, is=2.90186e-14,bf=618.444,nf=0.999526,vaf=15.0621, ikf=0.0187027,ise=2.45494e-12,ne=1.63322,br=3.86242, nr=1.02544,var=101.182,ikr=0.0397529,isc=9.88265e-14, nc=2.07495,rb=9.94583,irb=0.2,rbm=9.94583, re=2.23624,rc=1.5403,xtb=0.384119,xti=3.00248,eg=1.206, cje=3.76112e-12,vje=0.677197,mje=0.408132,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.06423e-12, vjc=14.7182,mjc=0.9,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=47000 spr.r2 d e=47000 }