#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template mun5112dw1t1 c b e # Model generated on Jun 10, 00 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_p, is=1.48296e-13,bf=297.61,nf=0.801599,vaf=16.4474, ikf=0.0231067,ise=2.21742e-12,ne=1.19976,br=1.06634, nr=0.843953,var=100.032,ikr=0.0963899,isc=9.99994e-14, nc=2.00001,rb=9.92467,irb=0.2,rbm=0.992467, re=0.243946,rc=2.51025,xtb=0.484956,xti=2.9904,eg=1.05, cje=2.55845e-13,vje=0.746252,mje=0.334094,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=3.2577e-12, vjc=1.11327,mjc=0.193646,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=22000 spr.r2 d e=22000 }