#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template mun5111t1 c b e # Model generated on May 24, 00 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_p, is=6.27502e-15,bf=904.536,nf=0.796251,vaf=1000, ikf=0.086705,ise=1.65815e-15,ne=0.945973,br=1.46655, nr=0.879799,var=135.76,ikr=0.474278,isc=2.20924e-14, nc=4,rb=0.0999999,irb=0.199991,rbm=0.999999, re=0.0001,rc=3.47445,xtb=28.5251,xti=3.99998,eg=1.20522, cje=3.64353e-12,vje=0.746972,mje=0.333312,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=3.19185e-12, vjc=0.93478,mjc=0.175737,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=10000 spr.r2 d e=10000 }