#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template mun5111dw1t1 c b e # Model generated on Jun 7, 00 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_p, is=1.24115e-14,bf=217.078,nf=1.06513,vaf=70.9109, ikf=0.0638166,ise=2.66819e-15,ne=1.90388,br=2.28907, nr=1.09189,var=176.744,ikr=0.070362,isc=9.08811e-14, nc=2.62109,rb=9.97095,irb=0.2,rbm=9.97095, re=0.0572462,rc=1.58164,xtb=0.10139,xti=3.05315,eg=1.206, cje=2.55801e-12,vje=0.746499,mje=0.333828,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=3.07272e-12, vjc=1.04014,mjc=0.170789,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=10000 spr.r2 d e=10000 }