#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template mun2236t1g c b e # Model generated on Aug 11, 09 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_n, is=1.39795e-13,bf=297.736,nf=0.874131,vaf=41.1401, ikf=0.109108,ise=8.96767e-13,ne=1.34794,br=1.4399, nr=0.894159,var=101.523,ikr=0.0944983,isc=9.99402e-14, nc=2.00269,rb=9.99375,irb=0.2,rbm=0.999375, re=0.161058,rc=3.2588,xtb=2.96957,xti=3.00521,eg=1.206, cje=1.31906e-11,vje=0.751438,mje=0.32843,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=6.76677e-12, vjc=0.4,mjc=0.23,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=100000 spr.r2 d e=100000 }