#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template mun2233t1 c b e # Model generated on Apr 19, 05 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_n, is=1.66865e-16,bf=204.646,nf=0.882785,vaf=12.2296, ikf=0.0940315,ise=7.55641e-13,ne=1.8874,br=2.37348, nr=0.915166,var=100.858,ikr=0.109625,isc=1.00159e-13, nc=1.98918,rb=10.1736,irb=0.2,rbm=10, re=0.0787978,rc=1.95009,xtb=0.746379,xti=2.45819,eg=1.05, cje=6.47428e-12,vje=0.746462,mje=0.333865,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=3.59469e-12, vjc=1.23319,mjc=0.130008,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=4700 spr.r2 d e=47000 }