#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template mun2215t1g c b e # Model generated on Aug 7, 09 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_n, is=1.06245e-12,bf=148.238,nf=1.17536,vaf=11.2653, ikf=0.266022,ise=1e-16,ne=1.42309,br=0.766561, nr=1.32496,var=113.383,ikr=0.0965803,isc=4.59806e-13, nc=1.36217,rb=8.22596,irb=0.2,rbm=0.822596, re=0.0001,rc=2.06196,xtb=1.52949,xti=1,eg=1.05, cje=6.46413e-12,vje=0.74821,mje=0.331959,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=4.6564e-12, vjc=0.4,mjc=0.23,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=10000 spr.r2 d e=1e+07 }