#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template mun2212t1 c b e # Model generated on Jun 6, 00 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_n, is=8.38182e-14,bf=391.043,nf=1.23872,vaf=23.6405, ikf=0.0862729,ise=1e-16,ne=1.79966,br=0.778367, nr=1.3733,var=102.425,ikr=0.0975384,isc=9.81319e-14, nc=1.97115,rb=9.98732,irb=0.2,rbm=9.98732, re=0.000100007,rc=2.00128,xtb=0.432465,xti=2.99938,eg=1.0861, cje=1.04819e-13,vje=0.745448,mje=0.33498,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=3.28042e-12, vjc=1.83603,mjc=0.295425,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=22000 spr.r2 d e=22000 }