#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template mun2211t1 c b e # Model generated on Jun 5, 00 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_n, is=1.30131e-13,bf=207.378,nf=1.02751,vaf=15.5775, ikf=0.175355,ise=7.68466e-13,ne=2.02118,br=0.249468, nr=1.19435,var=99.176,ikr=0.115701,isc=1.00096e-13, nc=1.994,rb=10.083,irb=0.2,rbm=10, re=0.0336736,rc=1.75981,xtb=0.516585,xti=2.99903,eg=1.07226, cje=1e-13,vje=0.743641,mje=0.336915,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=3.33684e-12, vjc=101.031,mjc=0.9,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=10000 spr.r2 d e=10000 }