template mun2133t1 e2 b2 c1 e1 b1 c2 #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 22, 06 # MODEL FORMAT: Saber # External node designations # Node e2 -> Emitter Q2 # Node b2 -> Base Q2 # Node c1 -> Collector Q1 # Node e1 -> Emitter Q1 # Node b1 -> Base Q1 # Node c2 -> Collector Q2 electrical e2,b2,c1,e1,b1,c2 { # BODY_BEGIN spq..model qmodel1=(type=_p, is=9.47512e-14,bf=288.656,nf=1.1157,vaf=62.4356, ikf=0.0933096,ise=7.23003e-13,ne=1.89493,br=1.7043, nr=1.17889,var=100.89,ikr=0.105209,isc=1.00032e-13, nc=1.99803,rb=10.0596,irb=0.2,rbm=10, re=0.0819897,rc=2.24958,xtb=1.0526,xti=2.99371,eg=1.05113, cje=1.44239e-11,vje=0.752353,mje=0.327423,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.77394e-11, vjc=0.0175018,mjc=0.28927,xcjc=0.9,fc=0.5) spq.q1 c1 d1 e1 e1=model=qmodel1 spr.r11 b1 d1=4700 spr.r21 d1 e1=47000 # spq..model qmodel2=(type=_p, is=9.47512e-14,bf=288.656,nf=1.1157,vaf=62.4356, ikf=0.0933096,ise=7.23003e-13,ne=1.89493,br=1.7043, nr=1.17889,var=100.89,ikr=0.105209,isc=1.00032e-13, nc=1.99803,rb=10.0596,irb=0.2,rbm=10, re=0.0819897,rc=2.24958,xtb=1.0526,xti=2.99371,eg=1.05113, cje=1.44239e-11,vje=0.752353,mje=0.327423,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.77394e-11, vjc=0.0175018,mjc=0.28927,xcjc=0.9,fc=0.5) spq.q2 c2 d2 e2 e2=model=qmodel spr.r12 b2 d2=4700 spr.r22 d2 e2=47000 }