#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template mmun2131lt1g c b e # Model generated on May 18, 14 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_p, is=1.16373e-13,bf=132.425,nf=1.11599,vaf=10, ikf=0.214695,ise=1.00655e-12,ne=1.64977,br=1.27754, nr=1.21897,var=98.5843,ikr=0.111145,isc=1.00174e-13, nc=1.98819,rb=10.4928,irb=0.2,rbm=10, re=0.0001,rc=2.05653,xtb=1.74514,xti=3.03043,eg=1.05, cje=1e-11,vje=0.75,mje=0.33,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.20706e-11, vjc=0.4,mjc=0.533275,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=2200 spr.r2 d e=2200 }