#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template mun2114t1 c b e # Model generated on Jun 9, 00 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_p, is=1.35212e-12,bf=127.636,nf=1.29185,vaf=13.1569, ikf=0.0566391,ise=1e-16,ne=1.52381,br=1.83217, nr=1.35146,var=93.9316,ikr=0.311164,isc=1e-16, nc=1.42961,rb=49.4463,irb=0.2,rbm=10, re=0.000114388,rc=1.98946,xtb=0.499149,xti=3.02497,eg=1.05032, cje=4.15456e-12,vje=0.747361,mje=0.332883,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=4.43596e-12, vjc=0.0935338,mjc=0.132163,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=10000 spr.r2 d e=47000 }