element component template msrd620ctt4 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode msrd620ctt4 # Model generated on September 28, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmsrd620ctt4=( is=1.21813e-07,rs=0.0359379,n=2,eg=1.24491, xti=0.5,bv=200,ibv=5e-06,cjo=5.27102e-11, vj=0.4,m=0.297002,fc=0.5,tt=5.84291e-08, kf=0,af=1) spd.d p n =model=ddmsrd620ctt4 }