element component template msr1560 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 24, 00 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmsr1560=( is=0.00043276,rs=0.0144582,n=4.34615,eg=0.600001, xti=0.5,bv=600,ibv=1e-06,cjo=4.90235e-10, vj=0.406415,m=0.558383,fc=0.5,tt=4.54449e-08, kf=0,af=1) spd.d p n =model=ddmsr1560 }