element component template msd1328-rt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 2, 02 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmsd1328-rt1=(type=_n, is=5.13342e-13,bf=309.054,nf=1.08329,vaf=77.0356, ikf=2.05976,ise=1e-16,ne=2.57516,br=2.97531, nr=1.13018,var=33.6568,ikr=9.82512,isc=5e-17, nc=3.84377,rb=4.11596,irb=3.03272,rbm=0.0861151, re=0.0423005,rc=0.211502,xtb=1.27867,xti=0.614769, eg=1.06068,cje=5.8067e-11,vje=0.950996,mje=0.425845, tf=4e-10,xtf=1.5,vtf=1,itf=1, cjc=1.91243e-11,vjc=0.646953,mjc=0.23,xcjc=0.9, fc=0.5,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmsd1328-rt1 }