element component template msb92wt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 5, 10 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmsb92wt1g=(type=_p, is=1.88104e-14,bf=41.2708,nf=0.965171,vaf=10, ikf=0.0530746,ise=4.65439e-10,ne=4,br=0.1, nr=0.998641,var=4.58831,ikr=0.530746,isc=1e-16, nc=1.81721,rb=0.1,irb=0.100221,rbm=0.1, re=0.549164,rc=2.74582,xtb=1.00104,xti=1.13585, eg=1.206,cje=4.8257e-11,vje=0.438934,mje=0.264669, tf=2.20818e-09,xtf=1.5,vtf=1,itf=1, cjc=4.92911e-12,vjc=0.604568,mjc=0.438078,xcjc=0.8, fc=0.533556,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmsb92wt1g }