element component template mrs1504t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mrs1504t3 # Model generated on Dec 7, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmrs1504t3=( is=1.54644e-09,rs=0.0373175,n=1.7072,eg=1.21627, xti=0.5,bv=400,ibv=1e-06,cjo=2.55751e-11, vj=0.4,m=0.255107,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmrs1504t3 }