************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** element component template mra4005t3 p n # MODPEX model for diode mra4005t3 # Model generated on Dec 7, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmra4005t3=( is=1.79455e-10,rs=0.0433962,n=1.5068,eg=1.16207, xti=0.0005,bv=600,ibv=1e-05,cjo=1.56857e-11, vj=0.4,m=0.202713,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmra4005t3 }