element component template mra4003t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 29, 03 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmra4003t3=( is=5.63539e-10,rs=0.0399896,n=1.59812,eg=1.15367, xti=0.5,bv=300,ibv=1e-05,cjo=1.63488e-11, vj=0.4,m=0.215267,fc=0.5,tt=4.43935e-06, kf=0,af=1) spd.d p n =model=ddmra4003t3 }