element component template mr750rl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mr750rl # Model generated on September 24, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmr750rl=( is=5.78834e-08,rs=0.00170353,n=1.73601,eg=0.6, xti=0.5,bv=50,ibv=2.5e-05,cjo=1.52978e-09, vj=0.4,m=0.764777,fc=0.5,tt=5.45339e-06, kf=0,af=1) spd.d p n =model=ddmr750rl }