element component template mr2535l p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 24, 02 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmr2535l=( is=9.13426e-13,rs=0.000790247,n=1.0946,eg=1.2694, xti=5e-09,bv=30,ibv=90,cjo=5.60566e-09, vj=0.43,m=0.314618,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmr2535l }