element component template mr2520lrl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mr2520lrl # Model generated on September 24, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmr2520lrl=( is=3.62204e-15,rs=0.00284958,n=0.920808,eg=1.1784, xti=2.54494,bv=25,ibv=0.0001,cjo=5.2394e-09, vj=0.4,m=0.275836,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmr2520lrl }