element component template mr2504 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mr2504 # Model generated on September 24, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmr2504=( is=3.42088e-09,rs=0.00354458,n=1.45629,eg=0.6, xti=0.5,bv=400,ibv=0.0001,cjo=4.68748e-10, vj=0.579726,m=0.444947,fc=0.5,tt=8.87869e-06, kf=0,af=1) spd.d p n =model=ddmr2504 }