element component template mpsa56 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 23, 01 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmpsa56=(type=_p, is=9.62586e-12,bf=246.647,nf=1.19008,vaf=19.1507, ikf=0.332189,ise=1.74278e-11,ne=1.95504,br=0.1, nr=1.49124,var=3.92539,ikr=4.71144,isc=3.90265e-13, nc=3.98982,rb=0.772559,irb=0.184627,rbm=0.365314, re=0.00202964,rc=0.26419,xtb=0.467199,xti=1, eg=0.851752,cje=4.05433e-11,vje=0.4,mje=0.748564, tf=7.64992e-10,xtf=4.80943,vtf=12.6194,itf=0.441135, cjc=4.21506e-11,vjc=0.4,mjc=0.352218,xcjc=0.899996, fc=0.180025,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmpsa56 }