element component template mmbt2907alt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 27, 02 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbt2907alt1=(type=_p, is=9.07168e-14,bf=244.282,nf=1.0581,vaf=10, ikf=0.0626769,ise=1.15373e-13,ne=1.39168,br=0.0710857, nr=1.24176,var=100,ikr=0.626769,isc=1e-18, nc=3.81245,rb=0.1,irb=0.77742,rbm=0.1, re=1e-09,rc=0.482396,xtb=0.44453,xti=1, eg=1.05,cje=2.56004e-11,vje=0.99,mje=0.408234, tf=3.9906e-10,xtf=11.1076,vtf=57.8683,itf=0.320002, cjc=1.95005e-11,vjc=0.4,mjc=0.391358,xcjc=0.899999, fc=0.99,cjs=0,vjs=0.75,mjs=0.5, tr=1.05911e-10,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbt2907alt1 }