#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template mmun2216lt1 c b e # Model generated on Mar 30, 06 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_n, is=9.29407e-14,bf=285.165,nf=1.07851,vaf=18.4237, ikf=0.106618,ise=7.78646e-13,ne=1.90367,br=1.19052, nr=1.1461,var=83.2032,ikr=0.180809,isc=9.94457e-14, nc=2.04499,rb=10.0613,irb=0.2,rbm=10, re=0.0001,rc=1.62224,xtb=1.26565,xti=2.85193,eg=1.11545, cje=5.92212e-12,vje=0.747964,mje=0.332228,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=3.50178e-12, vjc=0.918053,mjc=0.23,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=4700 spr.r2 d e=1e+10 }