#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template mmun2115lt1 c b e # Model generated on Jun 9, 00 # MODEL FORMAT: Saber # External node designations electrical c,b,e { # BODY_BEGIN spq..model qmodel=(type=_p, is=2.15531e-13,bf=303.07,nf=1.14286,vaf=110.379, ikf=0.119572,ise=5.51785e-15,ne=4,br=0.256354, nr=1.32882,var=96.2336,ikr=0.000300419,isc=6.26992e-15, nc=1.99009,rb=9.88918,irb=0.17941,rbm=0.979013, re=3.98528,rc=0.001,xtb=0.100541,xti=3.27715,eg=1.206, cje=1.0394e-11,vje=0.750033,mje=0.329968,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=9.54334e-12, vjc=0.0210543,mjc=0.203894,xcjc=0.9,fc=0.5) spq.q c d e e=model=qmodel spr.r1 b d=10000 spr.r2 d e=1e+12 }