element component template mmsd4148t1 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 7, 03 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmmsd4148t1=( is=5.48945e-09,rs=1.13897,n=1.88799,eg=1.16621, xti=0.05,bv=100,ibv=0.0001,cjo=6.19161e-13, vj=0.4,m=0.0531837,fc=0.5,tt=5.1937e-09, kf=0,af=1) spd.d p n =model=ddmmsd4148t1 }