element component template mmjt350t1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor mmjt350t1 # Model generated on Mar 7, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqmmjt350t1=(type=_p, is=1.45223e-15,bf=94.512,nf=0.853288,vaf=94.0711, ikf=0.0820791,ise=4.95851e-13,ne=3.10496,br=1.56814, nr=0.845797,var=22.3565,ikr=0.820791,isc=4.95851e-13, nc=3.90626,rb=3.69037,irb=0.1,rbm=0.1, re=0.0001,rc=0.222792,xtb=1.27056,xti=1, eg=1.206,cje=1e-11,vje=0.75,mje=0.33, tf=1e-09,xtf=1,vtf=10,itf=0.01, cjc=1e-11,vjc=0.75,mjc=0.33,xcjc=0.9, fc=0.5,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmjt350t1 }