template mmg05n60d a g k #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 20, 98 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { # BODY_BEGIN # Default values used in MS: # The voltage-dependent capacitances are # not included. Other default values are: # LD=0 CBD=0 CBS=0 CGBO=0 spm..model ms=(type=_n,level=1, vto=3.98124,kp=0.146964,lambda=0,rs=0.00968318, rd=0.000496338,cgso=7.59347e-07) spq..model qsub=(type=_p, is=1.80075e-17,bf=4.76583,nf=1.5,vaf=1418.53, ikf=4131.24,ise=1e-17,ne=1.29229,br=1.0022, nr=0.799648,var=235.596,ikr=1000,isc=9.99927e-12, nc=1.99869,rb=0.651293,irb=25.956,rbm=0.00908427, re=1.00001e-08,rc=0.000966746,xtb=0.179569,xti=4, eg=1.2,cjc=4.9851e-11,vjc=0.4,mjc=0.320986, cje=9.9702e-10,vje=0.43822,mje=0.2,tf=1e-09) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=4.0072e-11,vj=0.611724,m=0.641939,fc=0.187906) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =0.000563998 spr.rg n6 g =2 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =1e-10 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 }