element component template mmdl914t1 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 18, 07 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmmdl914t1=( is=4.54474e-09,rs=1.1864,n=1.87118,eg=1.16357, xti=0.5,bv=1000,ibv=0.0001,cjo=6.06933e-13, vj=0.597531,m=0.0514366,fc=0.5,tt=5.1937e-09, kf=0,af=1) spd.d p n =model=ddmmdl914t1 }