element component template mmdl770t1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 23, 12 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmmdl770t1g=( is=9e-10,rs=4,n=1.65705,eg=1.22187, xti=4,bv=80,ibv=1e-05,cjo=1.61977e-12, vj=0.710549,m=0.340768,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmmdl770t1g }