element component template mmbv3401lt1 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 2, 98 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmmbv3401lt1=( is=1.20183e-19,rs=0.01,n=0.804498,eg=1.3, xti=3.02957,bv=35,ibv=0.0001,cjo=2.42431e-12, vj=0.4,m=0.328674,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmmbv3401lt1 }