element component template mmbv105glt1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 15, 08 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmmbv105glt1g=( is=3.38852e-15,rs=0.105394,n=1.09071,eg=0.6, xti=0.5,bv=30,ibv=1e-05,cjo=2.36057e-11, vj=1.47599,m=0.786381,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmmbv105glt1g }