template mmbta64lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 29, 18 # MODEL FORMAT: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=0,n=0.898247,xti=2.89825, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_p, is=3.66099e-16,bf=230.88,nf=0.88474,vaf=30, ikf=0.0108358,ise=5.64645e-12,ne=2.43699,br=0.896852, nr=0.822125,var=10,ikr=0.0950947,isc=1.00355e-13, nc=1.89865,rb=168.337,irb=0.1,rbm=166.53, re=1.45875,rc=8.57498,xtb=0,xti=3.99825,eg=1.20454, cje=5.39137e-12,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=8.18087e-12, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_p, is=3.66099e-16,bf=230.88,nf=0.88474,vaf=30, ikf=0.0108358,ise=5.64645e-12,ne=2.43699,br=0.896852, nr=0.822125,var=10,ikr=0.0950947,isc=1.00355e-13, nc=1.89865,rb=168.337,irb=0.1,rbm=166.53, re=1.45875,rc=8.57498,xtb=0,xti=3.99825,eg=1.20454, cje=5.39137e-12,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=9.72322 spd.d1 c e=model=dmodel spr.r1 b d=1e+09 spr.r2 d e=1e+09 }