element component template mmbta56lt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 7, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbta56lt1=(type=_p, is=2.20608e-12,bf=330.329,nf=1.10505,vaf=726.083, ikf=0.179281,ise=8.82509e-13,ne=1.46811,br=13.5347, nr=1.07528,var=1000,ikr=1.79281,isc=1.00107e-16, nc=3.99999,rb=2.1842,irb=0.1,rbm=0.1, re=0.0407115,rc=0.203558,xtb=0.1,xti=1, eg=1.05,cje=9.91029e-11,vje=0.99,mje=0.46254, tf=6.00981e-10,xtf=3.25348,vtf=31.3653,itf=0.153967, cjc=4.23568e-11,vjc=0.4,mjc=0.331634,xcjc=0.799987, fc=0.682261,cjs=0,vjs=0.75,mjs=0.5, tr=4.75567e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbta56lt1 }