element component template mmbta06wt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 9, 05 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbta06wt1=(type=_n, is=6.03149e-15,bf=559.138,nf=0.841146,vaf=996.086, ikf=0.187838,ise=1e-08,ne=3.53096,br=43.984, nr=0.893292,var=1.45264,ikr=1e-05,isc=3.06474e-11, nc=3.98114,rb=0.01,irb=0.269152,rbm=0.01, re=1e-05,rc=0.000928752,xtb=1.17305,xti=1, eg=1.05,cje=5.54912e-11,vje=0.577764,mje=0.313139, tf=5.4629e-10,xtf=23.7458,vtf=7.07849,itf=4.69733, cjc=1.76218e-11,vjc=0.4,mjc=0.285166,xcjc=0.902334, fc=0.732277,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbta06wt1 }