element component template mmbt918lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 14, 11 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbt918lt1g=(type=_n, is=5.88544e-15,bf=165.737,nf=1.07494,vaf=233.728, ikf=0.0252283,ise=1e-16,ne=1.30214,br=1.0015, nr=1.10501,var=36.8602,ikr=0.252283,isc=1e-16, nc=3.93948,rb=52.3485,irb=0.279838,rbm=0.170767, re=0.00271985,rc=3.52947,xtb=1.47252,xti=4, eg=1.07697,cje=1.59802e-12,vje=0.4,mje=0.272933, tf=9.25357e-11,xtf=596.894,vtf=1867.31,itf=0.254717, cjc=2.43972e-12,vjc=0.95,mjc=0.23,xcjc=0.803142, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbt918lt1g }