element component template mmbt6517lt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 20, 05 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbt6517lt1=(type=_n, is=1.26016e-12,bf=455.341,nf=1.14585,vaf=38.6766, ikf=0.0112107,ise=1e-08,ne=3.1781,br=45.5341, nr=1.5,var=1.62943,ikr=0.112107,isc=1e-08, nc=2.44839,rb=0.1,irb=46.7034,rbm=0.1, re=0.0001,rc=5.3423,xtb=0.536036,xti=1, eg=1.05,cje=5.67449e-11,vje=0.8,mje=0.366614, tf=1.74383e-09,xtf=1000,vtf=100000,itf=6.43467, cjc=1.13952e-11,vjc=0.4,mjc=0.274106,xcjc=0.920266, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=9.57121e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbt6517lt1 }