element component template mmbt6428lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 21, 14 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbt6428lt1g=(type=_n, is=7.67046e-14,bf=2550.34,nf=1.00562,vaf=10, ikf=0.279744,ise=8.50375e-14,ne=1.41927,br=32.4516, nr=0.986636,var=40.706,ikr=2.50261,isc=1e-16, nc=1.27382,rb=266.344,irb=0.1,rbm=0.1, re=0.111347,rc=1.08094,xtb=1.21793,xti=3.8778, eg=1.05,cje=8.03026e-12,vje=0.480863,mje=0.356112, tf=2.66998e-10,xtf=1000,vtf=1356.03,itf=2.03176, cjc=4.88671e-12,vjc=0.819792,mjc=0.428176,xcjc=0.814356, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbt6428lt1g }