element component template mmbt5551lt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 5, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbt5551lt1=(type=_n, is=3.46149e-13,bf=350.458,nf=0.973913,vaf=10, ikf=0.0038494,ise=7.19337e-09,ne=3.45613,br=30.271, nr=0.963344,var=92.7807,ikr=1e-05,isc=1.01e-16, nc=1,rb=18.0159,irb=0.1,rbm=0.1, re=0.000897475,rc=0.67305,xtb=0.39003,xti=1, eg=1.05,cje=1.77737e-11,vje=0.99,mje=0.480346, tf=4.42886e-10,xtf=0.800691,vtf=8.53917,itf=0.00614298, cjc=7.55602e-12,vjc=0.4,mjc=0.340501,xcjc=0.9, fc=0.466967,cjs=0,vjs=0.75,mjs=0.5, tr=8.75632e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbt5551lt1 }