element component template mmbt5550lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 13, 14 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbt5550lt1g=(type=_n, is=2.06171e-13,bf=317.461,nf=1.0649,vaf=1000, ikf=0.0116634,ise=6.06017e-12,ne=1.83468,br=0.1, nr=1.5,var=1000,ikr=0.116634,isc=6.06017e-12, nc=1.31093,rb=0.1,irb=0.198776,rbm=0.1, re=0.0001,rc=1.34106,xtb=0.1,xti=1, eg=1.15734,cje=1.91073e-11,vje=0.4,mje=0.361546, tf=2.25669e-10,xtf=252.028,vtf=13572,itf=0.0287397, cjc=7.56371e-12,vjc=0.4,mjc=0.341279,xcjc=0.910308, fc=0.429655,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbt5550lt1g }