element component template mmbt5410m3t5g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 28, 19 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbt5410m3t5g=(type=_p, is=1.05354e-13,bf=139.014,nf=1.10496,vaf=10, ikf=0.0468028,ise=2.87917e-14,ne=1.36877,br=2.23948, nr=1.07901,var=3.17357,ikr=0.100122,isc=2.76299e-14, nc=4,rb=0.1,irb=0.100002,rbm=0.1, re=0.0001,rc=0.852366,xtb=0.1,xti=1, eg=1.09828,cje=2.30126e-11,vje=0.520053,mje=0.32829, tf=4.78944e-10,xtf=1000,vtf=2684.82,itf=0.915868, cjc=6.77055e-12,vjc=0.4,mjc=0.451668,xcjc=0.800197, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbt5410m3t5g }