element component template mmbt5401lt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 30, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbt5401lt1=(type=_p, is=8.9173e-13,bf=200.269,nf=1.11247,vaf=10, ikf=0.0531326,ise=1.97547e-11,ne=1.82026,br=0.1, nr=1.27676,var=2.39816,ikr=0.100005,isc=2.93696e-13, nc=3.99992,rb=0.101969,irb=0.199964,rbm=0.100205, re=0.00010215,rc=2.18426,xtb=0.1,xti=1, eg=1.05,cje=6.2128e-11,vje=0.642095,mje=0.419943, tf=3.85478e-10,xtf=0.871471,vtf=9.1687,itf=0.0112512, cjc=2.98265e-11,vjc=0.95,mjc=0.647107,xcjc=0.9, fc=0.338113,cjs=0,vjs=0.75,mjs=0.5, tr=1.54439e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbt5401lt1 }