element component template mmbt5089l c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 29, 17 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbt5089l=(type=_n, is=1.84669e-13,bf=1409.89,nf=1.03708,vaf=12.3022, ikf=0.119779,ise=2.83298e-11,ne=2.69107,br=29.9731, nr=1.01645,var=33.0833,ikr=1.19779,isc=1e-16, nc=1.02359,rb=6.69269,irb=0.1,rbm=0.1, re=0.210278,rc=1.05139,xtb=1.24777,xti=3.77926, eg=1.206,cje=8.0829e-12,vje=0.450872,mje=0.339997, tf=2.69028e-10,xtf=1000,vtf=1166.16,itf=1.92317, cjc=5.15052e-12,vjc=0.463816,mjc=0.363265,xcjc=0.829786, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbt5089l }