element component template mmbt4403lt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 19, 02 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbt4403lt1=(type=_p, is=2.27561e-13,bf=654.468,nf=1.0413,vaf=57.8473, ikf=0.999887,ise=2.91474e-13,ne=1.46619,br=65.4461, nr=0.985329,var=1.25802,ikr=9.99887,isc=2.90757e-13, nc=4,rb=0.100101,irb=0.0999996,rbm=0.100057, re=0.000100001,rc=0.55887,xtb=0.428469,xti=1, eg=1.05,cje=3.17143e-11,vje=0.4,mje=0.276014, tf=2.4179e-10,xtf=1.35721,vtf=0.995669,itf=0.999998, cjc=1.61963e-11,vjc=0.4,mjc=0.368678,xcjc=0.896875, fc=0.1,cjs=0,vjs=0.75,mjs=0.5, tr=2.71021e-09,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbt4403lt1 }