element component template mmbt4401lt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 16, 00 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbt4401lt1=(type=_n, is=2.59695e-13,bf=343.016,nf=1.13203,vaf=5.26286, ikf=0.447431,ise=6.43871e-13,ne=1.54353,br=34.3016, nr=1.16008,var=40.2353,ikr=4.47431,isc=6.43871e-13, nc=1.28908,rb=1.11276,irb=0.100019,rbm=1.11276, re=0.0001,rc=0.995308,xtb=0,xti=3.99416, eg=1.05,cje=8.79135e-12,vje=0.649895,mje=0.356539, tf=4.90706e-10,xtf=1.02517,vtf=10.5361,itf=0.00987492, cjc=2.49117e-11,vjc=0.497694,mjc=0.324754,xcjc=0.896875, fc=0.503031,cjs=0,vjs=0.75,mjs=0.5, tr=1.74885e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbt4401lt1 }