element component template mmbt3906tt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 14, 00 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbt3906tt1=(type=_p, is=7.75521e-12,bf=194.093,nf=1.35509,vaf=156.436, ikf=0.0660057,ise=1.88546e-12,ne=1.81673,br=3.41317, nr=1.5,var=5.86061,ikr=1.70599,isc=7.64281e-10, nc=1.92376,rb=6.48961,irb=0.1,rbm=0.1, re=0.0001,rc=2.45044,xtb=0.1,xti=1, eg=1.05,cje=6.11928e-12,vje=0.4,mje=0.248812, tf=5.21843e-10,xtf=0.932702,vtf=9.1046,itf=0.0106472, cjc=6.85007e-12,vjc=0.4,mjc=0.279018,xcjc=0.9, fc=0.478887,cjs=0,vjs=0.75,mjs=0.5, tr=4.30605e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbt3906tt1 }