element component template mmbt3906lt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 28, 08 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqmmbt3906lt1=(type=_p, is=8.10417e-16,bf=1000,nf=0.997564,vaf=10, ikf=0.0845798,ise=3.95828e-15,ne=1.34369,br=100, nr=0.918771,var=1.28138,ikr=0.845798,isc=3.95828e-15, nc=3.99999,rb=0.1,irb=0.1,rbm=0.1, re=0.0001,rc=1.07833,xtb=0.1,xti=1, eg=1.05,cje=5.90332e-12,vje=0.489541,mje=0.233176, tf=4.65245e-10,xtf=0.996431,vtf=9.95238,itf=0.0100425, cjc=6.27116e-12,vjc=0.509649,mjc=0.236039,xcjc=0.9, fc=0.499933,cjs=0,vjs=0.75,mjs=0.5, tr=4.39203e-09,ptf=0,kf=0,af=1) spq.q c b e e=model=qqmmbt3906lt1 }